Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Electronic Safety Shutter, 2 Inch Series Flange

Specifications

  • Type
    Electronic Safety Shutter
  • Diameter
    50.8 mm
  • Power Requirements
    95 - 130 VAC/0.25 A, max 190 - 260 VAC/0.125 A, max
  • Flange Series Size
    2 Inch  

Resources & Downloads

2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Electronic Fast Shutters76992Electronic Shutter, 6 mm Aperture, 150 Hz Exposure Frequency
4 Weeks
$2,455
Electronic Light Source Safety Shutters71445Electronic Safety Shutter, 1.5 Inch Series Flange
4 Weeks
$1,565

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Flanged Lens Holders and Cells6195Flanged Lens Holder, 1.5 in. Diameter, 1.5 Inch Series Flange
In Stock
$105
Electronic Fast Shutters76994Electronic Shutter, 25 mm Aperture, 40 Hz Exposure Frequency
In Stock
$2,640
Electronic Fast Shutters76995Electronic Shutter Driver, RS232, Requires External TTL Pulse$2,965