Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Electronic Shutter, 25 mm Aperture, 40 Hz Exposure Frequency

Specifications

  • Type
    Electronic Shutter
  • Flange Series Size
    1.5 Inch
  • Aperture Diameter
    25 mm
  • Maximum Frequency
    40 Hz (burst mode)
    10 Hz (continuous)
  • Delay Time
    3.9 ms
  • Rise Time
    3.9 ms
  • Fall Time
    6.5 ms
  • Minimum Pulse Width
    13.0 ms
  • Damage Threshold
    5 W/mm2
  • Operating Temperature
    0 - 80°C
  • Mounting Holes
    1/4-20
  • Weight
    0.4 kg

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Electronic Fast Shutters76992Electronic Shutter, 6 mm Aperture, 150 Hz Exposure Frequency
4 Weeks
$2,455
Electronic Fast Shutters76993Electronic Shutter, 14 mm Aperture, 40 Hz Exposure Frequency
4 Weeks
$2,495

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Electronic Fast Shutters76995Electronic Shutter Driver, RS232, Requires External TTL Pulse$2,965