Lens adapter, 9 mm, For LP-05A-XYZ mounted on Model 710

The 710-LA-9 Lens Adapter has a 9 mm lens housing and is used with LP-05A-XYZ mounted on Model 710 for collimation. Lens sold separately, please see a sample of compatible lenses below.
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-05A-XYZPrecision Lens Positioner, 0.5 in., 100 TPI XY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KGA110-B-MTMounted Aspheric Lens, Molded Glass, 7.20 mm, 6.24 mm FL, 600-1050 nm | In Stock | ||||
![]() | KGA110-A-MTMounted Aspheric Lens, Molded Glass, 7.20 mm, 6.24 mm FL, 350-700 nm | In Stock | ||||
![]() | KGA220-A-MTMounted Aspheric Lens, Molded Glass, 7.20 mm, 11.0 mm FL, 350-700 nm | In Stock | ||||
![]() | KGA220-B-MTMounted Aspheric Lens, Molded Glass, 7.20 mm, 11.0mm FL, 600-1050 nm | In Stock |






