Sorry, this product is no longer offered for sale.
Light Source, Xenon, 75 W High Stability, F/0.7 4-Element Aspherab

The 66909-75XH-R07 Xenon Light Source is a complete plug and play light source system that includes a 75 W High Stability Xe arc lamp, lamp socket adapter, research light source housing, lamp power supply, as well as all the necessary interconnection cables for operation.
The provided 69907 arc lamp power supply is a highly regulated for maximum stability. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible.
The included Oriel Research Arc Lamp Housing offers a built-in ignitor board and rear reflector for optimum lamp performance. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected.
The condenser lens assembly included with this light source uses a high performance 4-element Aspherab™ lens with a F/# of F/0.7. This lens configuration provides the highest quality output light. Four different lenses are used in a unique configuration to provide light output that is nearly free from spherical aberration.
Specifications
- TypeXenon Light Source
- Lamp TypeXe, High Stability
- Lamp Wattage75 W
- Output Beam Size69 mm
- Condenser TypeFour Element Aspherab
- F/#F/0.7
- Output BeamCollimated
- Lens MaterialFused Silica
- Lens Transmittance Range200 - 2500 nm
- Lens Multiplication Factor0.2
- Flange Series Size3 Inch
Related Products
Included Components
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66148Lamp Socket Adapter, 75 W Xe High Stability Lamp, For Research Housing | 4 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock | ||||
![]() | 69907Arc Lamp Power Supply, Universal, 40 to 200 Watt | 1 Week |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 2 Weeks |
Similar
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 2 Weeks |





