Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Quartz Tungsten Halogen Lamp, 1000 W, Non-Calibrated Source

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    1000 W
  • Effective Filament Size
    16.0 H x 6.0 Dia. mm
  • Filament Type
    CC
  • Approximate Flux
    27500 lm  
  • Color Temperature
    3200 K  

Resources & Downloads

Literature
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters63965Lamp Mount, 1000 W QTH, Open Air, Vertical$385
OPS-Q QTH Lamp Power SuppliesOPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB
5 Weeks
$4,630
Open Air Mounted QTH Light Sources63978-1000Q-OAQTH Light Source, 1000 W, Open Air Mount, 250-2500 nm$5,720