Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Light Source, 1000 W, Open Air Mount, 250-2500 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    1000 W  
  • Approximate Brightness
    27500 lm  
  • Light Ripple
    < 0.05 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    95 - 264 VAC

Related Products

Included Components

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamp Socket Adapters63965Lamp Mount, 1000 W QTH, Open Air, Vertical
$385
QTH Lamps63362Quartz Tungsten Halogen Lamp, 1000 W, Non-Calibrated Source
$880
OPS-Q QTH Lamp Power SuppliesOPS-Q1000QTH Lamp Power Supply, 600-1000 W, Power, Current, Intensity, RS-232/USB
$4,630

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Calibrated QTH Sources63978-1000QC-OAQTH Light Source, 1000 W, Open Air Mount, NIST traceable, 250-2400 nm
$10,860