Sorry, this product is no longer offered for sale.
Deuterium Lamp, 30W, High Irradiance, 0.5 mm Arc, Full Spectrum

The 63163 is a 30 watt deuterium lamp which produces high intensity ultraviolet (UV) radiation over the full spectrum from 160 to 400 nm. Arc size is 0.5 mm diameter. Emissions in the visible and infrared are negligible. This lamp is designed to mount inside the 60000 Q series lamp housing and operate at 300 mA using the 68942 power supply. Lamp life average 2000 hours. Deuterium lamps are an ideal light source for UV spectroscopy. Ultraviolet radiation, which is not visible to humans, is known to cause both short- and long-term damage to the eyes and skin.
Specifications
- Lamp TypeDeuterium
- Lamp Wattage30 W
- Average life2000 h
- Envelope MaterialSynthetic Quartz
- Effective Arc Size0.5 mm
- Lamp Current300 mA

Resources & Downloads
2D Product Drawings
Deuterium Lamp Specifications(694.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 63162Deuterium Lamp, 30W, High Uniformity, 1 mm Arc Diameter, Full Spectrum | In Stock |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | 4 Weeks |




