Manual Iris Diaphragm, 0.08 to 1.4 in. Range, 1.5 Inch Flange

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    2.0 mm  
  • Maximum Aperture
    36 mm  
  • Thread Type
    1/4-20
  • Optical Axis Height
    39 mm
  • Flange Series
    1.5 Inch