Manual Iris Diaphragm, 0.04 to 1.0 in. Range, 1.5 Inch Flange

Specifications

  • Type
    Lever-Actuated Iris Diaphragm
  • Minimum Aperture
    1 mm  
  • Maximum Aperture
    25 mm  
  • Thread Type
    1/4-20
  • Optical Axis Height
    38 mm
  • Flange Series
    1.5 Inch  
undefined

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Flange Mounted Iris Diaphragms62030Manual Iris Diaphragm, 0.08 to 1.4 in. Range, 1.5 Inch Flange
In Stock
$450