Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Sep 20, 2019

Dielectric Mirror, Laser Line, 152.4 mm, λ/10, 488-514.5 nm

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    488-514.5 nm
  • Mirror Shape
    Round
  • Diameter
    152.4 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.5
  • Reflectivity
    Rs, Rp>99% @ 488-514.5 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    60D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    23.5 mm  
  • Thickness Tolerance
    ±0.38 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.51–1.52 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    500 W/cm2 CW, 1 J/cm2 for 10 nsec pulses
undefined

Related Products

Similar

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Full Range Gimbal Mirror MountsSL15ABDGimbal Optical Mount, Ø6.0 in., 2 BD Differential Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,862
Full Range Gimbal Mirror MountsSL15ABHCGimbal Optical Mount, Ø6.0 in., 2 BHC Locking Allen-Key Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$3,000
Full Range Gimbal Mirror MountsSL15ABMGimbal Optical Mount, Ø6.0 in., 2 BM Micrometers
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,960