Optical Chopper, Phase Locked, No Wheels Included

  • Type
    Phase Locked Optical Chopper
  • Chopper Wheel
    None included, to be ordered separately
  • Chopping Frequency
    4 Hz to 10.65 kHz
  • Phase Jitter
    0.4° rms typical
    Wheel and frequency dependent, see manual for more details
  • Phase Shifter Range
    -180° to +179°
  • Weight
    6.4 kg
  • Dimensions
    102 x 216 x 368 mm