Optical Chopper, Phase Locked, Includes 6 Wheels

  • Type
    Phase Locked Optical Chopper
  • Chopper Wheel
    2 slot, 7/5 slot, 42/30 slot, 60 slot, 100 slot, and 60/2 slot
  • Chopping Frequency
    4 Hz to 10.65 kHz
  • Phase Jitter
    0.4° rms typical
    Wheel and frequency dependent, see manual for more details
  • Phase Shifter Range
    -180° to +179°
  • Weight
    6.4 kg  
  • Dimensions
    102 x 216 x 368 mm