The 75160NF enclosed optical chopper is used to introduces a periodic interruption of the light path in an optical experiment, resulting in an amplitude modulation. This is useful for many small optical signal detection schemes. The chopping frequency is phase-locked to its own internal frequency synthesizer, providing rock-solid stability and flexibility.
- Complete chopper system for spectoscopy applications
- Enclosed chopper head for Oriel® mounting flanges
- Stable and reliable phase locking
- Includes 4 broadband absorber coated chopper wheels See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 75160NFOptical Chopper System, Phase Locked, Includes 4 Wheels |
Specifications
- TypePhase Locked Optical Chopper
- Chopper Wheel2, 5, 12 and 30 apertures
- Chopping Frequency4 Hz to 2.0 kHz
- Phase Shifter Range-180 deg to +179 deg
- Harmonic Chopping2 to 15
- Sub-Harmonic Chopping1/2 to 1/15
- DimensionsController: 102 x 216 x 368 mm
Features
Complete Chopper System for Spectroscopy Applications
Enclosed Chopper Head
The controller drives the chopper head containing a multi-aperture wheel to modulate the light. The chopper head includes Oriel 1.5-inch series flanges, which couple to a wide variety of Oriel instruments. Chopper wheels are easily interchangeable. The enclosed chopper head design prevents detector saturation from unchopped background light and prevents scattering. When chopping lasers or UV beam, you can reduce potential hazards by enclosing the beam path. For replacement or stand alone ordering of this chopper head, contact your Newport sales representative for part number 75150-1050.
Four Broadband Absorber Coated Chopper Wheels Included
The 75160NF comes with four chopper wheels. Oriel chopper wheels are precision etched, and coated with a broadband absorber to minimize retroreflections. The chopping rate may be set from 4 Hz to 2.00 kHz depend on the chopper wheel. Replacement models are available.
Advanced Optical Chopper Controller
Stable and Reliable Phase Locking
Accessories
Rack Mount Kit
Replacement Cable
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CBL-75160NFCable, Oriel® Chopper Head to Chopper Controller |
Replacement Wheels
If a wheel is bent during handling or storage, it may affect performance. Order a replacement if the original wheel becomes damaged or lost.
Resources
Literature
Oriel 75160NF Chopper Datasheet(1.6 MB, PDF)
Manuals
Oriel 75160NF Chopper Controller Quick Start Guide(344.5 kB, PDF) Oriel 75160NF Optical Chopper User's Manual(910.7 kB, PDF)















