Nd:YAG Laser Mirror, High-Energy, 50.8 mm, 45°, 354.7 nm, S2 Ground

The 20QM20HM.45-G is a 50.8 mm diameter, 9.65 mm thick High Energy Nd:YAG Laser Mirror coated for the fundamental 354.7 nm wavelengths. Its reflectivity at this wavelength is greater than 99% for both s- and p-polarization, and it is optimized for 45° AOI. The back surface is ground.
UV Fused Silica Substrate
Fused Silica is synthetic amorphous silicon dioxide of extremely high purity. This non-crystalline, colorless silica glass combines a low content of inclusions with high refractive index homogeneity, a very low thermal expansion coefficient, and excellent transmittance in the wavelength regime from UV to NIR. As a result, these mirrors will perform better with temperature fluctuations and is ideal for high-energy laser applications due to its high energy damage threshold.
Resources & Downloads
2D Product Drawings
QM20HM -G Series Drawing(98.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 20QM20EM.25High Energy Excimer Laser Mirror, 50.8 mm, 45°, 308 nm | |||||
![]() | 20QM20EM.35High Energy Excimer Laser Mirror, 50.8 mm, 45°, 351-353 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-2DBMirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







