Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Nd:YAG Laser Mirror, High-Energy, 50.8 mm, 45°, 1064 nm, S2 Ground

Specifications

  • Wavelength Region
    IR
  • Wavelength Range
    1064 nm
  • Mirror Shape
    Round
  • Diameter
    50.8 mm
  • Material
    UV Grade Fused Silica
  • Coating Type
    Ultra-hard Dielectric
  • Coating Code
    HM.15
  • Reflectivity
    Rs>99.7%, Rp>99% @ 1064 nm
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    ≤3 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    9.65 mm
  • Thickness Tolerance
    ±0.5 mm
  • Diameter Tolerance
    +0/-0.25 mm
  • Chamfers
    0.38–1.14 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Damage Threshold
    3 KW/cm2
    CW 45 J/cm2 @ 10 ns, 20 Hz
undefined

Resources & Downloads

2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Top Adjust Gimbal Mirror MountsVGM-2AJSGimbal Optical Mount, Vertical Drive, 2.0 in., AJS Adjustment Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,013
Mirror Mount Size Adapters605A-2-1Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in.
In Stock
$180
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
Full Range Gimbal Mirror Mounts605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,101