Diffuser Kit, Circular Light Shaping, Wide, 50.8 mm, 30,40,60,80°

The 20DKIT-C3 is a Circular Light Shaping Diffuser Kit. Four wide angle 50.8 mm diameter diffusers are included: 30°, 40°, 60°, 80°.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Specifications
- TypeDiffuser Kit, Wide
- Diameter50.8 mm
- Diffusion Angle (FWHM)30°, 40°, 60°, 80°
- Wavelength Range365–1600 nm
- MaterialPolycarbonate
- Angular Deviation≤10°: ±0.5°
>1° <10°: ±1°
>10°: ±10% - OrientationMatte finish should face light source
- Thickness0.76 mm
- Damage Threshold0.22 J/cm2 with 10 nsec pulses at 1064 nm, typical
- CleaningDI water rinse followed by forced air drying, wipe gently with lens tissue soaked with methanol, followed with forced clean air or nitrogen drying (acetone can not be used)
- Clear Aperture45.0 mm

Resources & Downloads
Other
20DKIT-C3 RoHS Certificate(266.2 kB, PDF) 20DKIT-C3_ROHS2-2021.pdf(280.1 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More |








