About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Bandpass Filter, 50.8x50.8 mm, 450±10 nm, 70±30 nm FWHM




Bandpass Filter, 50.8x50.8 mm, 450±10 nm, 70±30 nm FWHM
Model: 20BPF70-450
In Stock
Product Series Overview
Square Bandpass FiltersThe 20BPF70-450 Bandpass Filter is a 2 x 2 inch (50.8 x 50.8 mm) square bandpass filter with a center wavelength of 450 ± 10 nm and a Full Width Half Max of 70 ± 30 nm. See Curve 22, for transmission graph. Our Bandpass Filters pass a narrow spectral band of UV, visible, or NIR radiation and reject out-of-band wavelengths from the X-ray to the far IR. Applications include spectral radiometry, medical diagnostics, chemical analysis, colorimetry, astronomy, and wherever spectral isolation is required.
Specifications
- TypeBandpass Filters
- Center Wavelength450 nm
- Center Wavelength Tolerance±10 nm
- FWHM70±30 nm
- Effective Index of Refraction1.79
- Size50.8 x 50.8 mm
- Size Tolerance+0/-0.5 mm
- Thickness0.125 in.
- Surface Quality80-50 scratch-dig
- Minimum Peak Transmission60%
- Humidity ResistancePer MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
- Clear Aperture45.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.01 to 0.02 nm/°C
- Cleaning

- TypeBandpass Filters
- Center Wavelength450 nm
- Center Wavelength Tolerance±10 nm
- FWHM70±30 nm
- Effective Index of Refraction1.79
- Size50.8 x 50.8 mm
- Size Tolerance+0/-0.5 mm
- Thickness0.125 in.
- Surface Quality80-50 scratch-dig
- Minimum Peak Transmission60%
- Humidity ResistancePer MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
- Clear Aperture45.5 mm
- Temperature Range-50 to 100°C
- Wavelength Shift with Temperature0.01 to 0.02 nm/°C
- Cleaning

Resources & Downloads
2D Product Drawings
BAND-S(58.2 kB, PDF)
Other
20BPF70-450 RoHS Certificate(264.5 kB, PDF) 20BPF70-450_ROHS2-2021.pdf(281 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



