About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Wooden Storage Box, Filter Kit, 12 Slots, 25.4mm




Wooden Storage Box, Filter Kit, 12 Slots, 25.4mm
Model: 19495-01
The 19495-01 Wooden Storage Box can hold 12x 25.4-mm optics. These are the same high quality wooden boxes used for Newport's optic kits. The optics are held in slots and protected on all sides by foam.
Specifications
- TypeWooden Optic Storage Box
- Optic Diameter25.4 mm
- Quantity12
- TypeWooden Optic Storage Box
- Optic Diameter25.4 mm
- Quantity12
Resources & Downloads
Other
19495-01 RoHS Certificate(264.1 kB, PDF) 19495-01_ROHS2-2021.pdf(280.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock |






