Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2024
Optical Power Meter, Low Power, 1830-R, USB, GPIB, and RS-232

The Model 1830-R-GPIB Low Power Optical Meter is ideal for production testing of fiber optic components and a wide range of other applications.
DC power measurements can be displayed in units of W, dBm, dB, and Relative Measurement on the instrument’s bright 4 1/2 digit annunciated LED. Relative power measurements, in reference to a previously stored value, are performed with the result displayed either as a ratio or dB.
A built-in beeper, which changes its frequency as a function of incident optical power, can be utilized to optimize optical beam alignment.
USB2.0, IEEE-488 (GPIB), and RS-232 computer interfaces are available. Both the legacy 1830-C and the newer 19xx-C commands are supported. Additional features include wavelength adjustment in 1 nm steps from the front panel, and an analog output that provides a voltage proportional to the detector current, to be used for recorder or control loop applications.
The 1830-R-GPIB comes complete with a calibration certificate, a memory stick with application software and user manuals, a convenient quick start guide and a power cord.
Specifications
- Number of Channels1
- BandwidthUp to 20 kHz (Depending on Range)
- Compatible Detectors818-xx/DB, 918D (photodiode)
- Detector InputUp to 10 mA
- Sampling Rate10 Hz
- Accuracy±0.13 %
- Gain RangesUp to 8 decades
- Analog Output0-2 V into 1 MΩ, 0-1 V into 50 Ω
- Data StorageNo internal memory
- Computer InterfacesUSB, RS-232, GPIB
- Display ModeNumerical only
- Display Type4.5 Digit, 7 Segment LED
- Photodiode MeasurementPower
- Power Requirements100-120, 220-240 VAC ±10%, 50/60 Hz
- Dimensions218 x 104 x 191 mm
- Weight2.0 kg
- Operating Temperature5 to 40°C, <80% RH noncondensing up to 31°C, decreasing linearly to 50% at 40°C
- Storage Temperature-20°C to 60°C, <90% RH
- CECompliant
- RoHSCompliant
Resources & Downloads
3D Product Models
Literature
1830-R Datasheet(430.1 kB, PDF) Understanding Total Measurement Uncertainty(649.3 kB, PDF)
2D Product Drawings
1830-R-GPIB Dimensions(334.6 kB, PDF)
Manuals
1830-R Series Quick Start Guide(39.6 kB, PDF) 1830-R Optical Meter Manual(1.1 MB, PDF)
Other
x936-R, 1830-R_Power Meter Samples(173.3 kB, PDF)
Software
Computer Interface Software v3.0.4(39.4 MB, ZIP) Labview Samples 1830R GPIB(139.9 kB, ZIP) 1830-R_Firmware_v1.5(460.2 kB, ZIP)
Technical Notes
Average and Peak Power Calculation(31.9 kB, PDF) A Shortcut for Calculating Power Density(35.2 kB, PDF) How to Write Basic Power Meter Code with Labview Drivers(557 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-ADAP-PDPower Meter Adapter, BNC-to-DB15, Third Party Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 90017470USB2.0 Cable, Type A to Type B, 1 m (40 in.), RoHS | In Stock | ||||
![]() | 90019426BNC Cable, Male to Male, 60in | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | In Stock | ||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | 4 Weeks |









