Polarizing Prism, Wollaston Calcite, 25.4 mm Diameter, Uncoated

The 10WLP08 Wollaston Calcite Polarizing Prism provides high purity linear polarization for broadband sources or multiple laser wavelengths. The unique feature of this polarizer is to provide both output beams through the exit port of the black anodized aluminum housing. The Wollaston prisms are fabricated from select-grade calcite prism pairs, cemented together and assembled into a convenient sized housing. The housing has been designed to mount into our standard 25.4 mm optic holders, rotary stages, and precision positioning components. This polarizer is uncoated.
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
**Calcite polarizers are made with natural crystals, and even in the best grade of calcite, there are embedded flaws which can not be corrected. The laser damage threshold value below was given for reference only and can not be guaranteed. **
Specifications
- Diameter25.4 mm
- Wavelength Range350-2300 nm
- MaterialOptical Grade Calcite
- Extinction Ratio100000:1
- Damage Threshold1 W/cm2
- Surface Quality20-10 scratch-dig
- Surface Flatness<λ/4 at 632.8 nm
- HousingBlack anodized aluminum
- Clear Aperture10.0 mm
- Transmitted Beam Deviation20° (nominal)
- Wavefront Distortion<λ/2 at 632.8 nm, P-V
Resources & Downloads
2D Product Drawings
Wollaston(80 kB, PDF)
Other
10WLP08 RoHS Certificate(693.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10GT04AR.18Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 1000 to 1550nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10GT04AR.16Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 650 to 1000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10GT04AR.14Polarizer, Glan-Thompson Calcite, 25.4 mm Diameter, 430 to 700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AG-PR100Piezo Rotation Stage, 1 inch, Agilis™ | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More |








