Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter, Shortpass, 25.4 mm, 1000 nm Cut-off, 475-980 nm Transmission

Specifications

  • Type
    Standard Shortpass Filter
  • Optic Size
    Ø25.4 mm
  • Cut-off Wavelength
    1000 nm
  • Cut-off Wavelength Tolerance
    ± 7 nm
  • Transmittance Range
    475 - 980 nm
  • Transmission
    ≥65%
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    0.25 in.
  • Size Tolerance
    +0/-0.5 mm
  • Effective Index of Refraction
    1.7
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Longpass Filters10LWF-1000-BLongpass Filter, Dielectric, 25.4 mm, 1000±7 nm Cut-On, 1020 - 2200 nm
2 Weeks
$147

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43