Right-Angle Prism, Precision, UVFS, 25.0 mm, λ/10, AR.14 coated

The 10SR25AR.14 Precision Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated fused silica prism is 0.98 x 0.98 inch (25.0 x 25.0 mm) and 0.98 inch (25.0 mm) thick. It has a λ/10 surface flatness and a 20-10 surface quality. It is AR.14 coated, with Ravg < 1.5% from 250-700 nm. For UV, infrared, or thermally sensitive applications fused silica prisms are advised. Our fused silica prisms are manufactured to exacting specifications and are useful from 185 nm–2.1 μm. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength Range250-700 nm
- Size25.0 mm
- MaterialUV Grade Fused Silica
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle Tolerance± 40 arc seconds
- Clear Aperture≥central 80%
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Size Tolerance+0/-0.1 mm
- Chamfers0.30 mm face width
- Chamfers Angle Tolerance45° ±15°
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BR08AR.14Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, 430-700 nm | In Stock | ||||
![]() | BRAP17-ARight-Angle Prism, N-BK7, 25 mm, λ/8, Aluminum Hypotenuse | 6 Weeks | ||||
![]() | BRP-25.4Right-Angle Prism, ValuMax, N-BK7, 25.4 mm, Uncoated | In Stock | ||||
![]() | 10SR20AR.14Right-Angle Prism, Precision, UVFS, 25.4 mm, λ/10, 430-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-MOUNTPost Mounting Clamp, Light Pipe Homogenizer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












