Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-1100 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    350-1100 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.35 mm  
  • Material
    UV Grade Fused Silica
  • Coating Type
    Ultra-broadband Dielectric
  • Coating Code
    BB.3
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm with power removed
  • Substrate Number
    10Q20
  • Wedge
    <3 arc min
  • Angle of Incidence
    0-50°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Commercial Polished
  • Reflectivity
    Rs, Rp>99% @ 350-1100 nm
  • Damage Threshold
    1 J/cm2 @ 20 ns, 20 Hz, 355 nm & 532 nm; 5 J/cm2 @ 20 ns, 20 Hz, 1064nm
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.51 ± 0.25 mm face width bevel mm face width
  • Chamfers Angle Tolerance
    45°
  • Cleaning

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors10D20ER.2Silver Mirror, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
High-Performance Fused Silica Dielectric Mirrors10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$493
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$391
Standard Borofloat 33 Dielectric Mirrors05D20BD.1Dielectric Mirror, Broadband, 12.7 mm Diameter, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$79
Economy Square Broadband Metallic Mirrors10SD520ER.2Silver Mirror, Economy, Borofloat, 25.4 mm Square, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2K-170NMirror Mount, ULTIMA®, Clear Edge, 1.0 in., (2) 170-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$192
Industrial Top Adjust MountsHVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$205

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Fused Silica Dielectric Mirrors10Q20BB.3Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-1100 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$583