Optical Filter, Mercury Line, 25.4 mm, 546.1±2 nm Center, 10±2nm FWHM

Specifications

  • Type
    Mercury Line Filters
  • Center Wavelength
    546.1 nm  
  • Center Wavelength Tolerance
    ±2 nm
  • FWHM
    10±2 nm
  • Effective Index of Refraction
    2  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0 mm/-0.8 mm
  • Thickness
    0.25 in.  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    50%
  • Cleaning
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43