About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on Feb 20, 2025
Optical Window, Germanium, 25.4 mm Diameter, 2.0 mm Thick, Uncoated




Optical Window, Germanium, 25.4 mm Diameter, 2.0 mm Thick, Uncoated
Model: 10GE20
The 10GE20 is an uncoated, 25.4 mm in diameter and 2.0 mm thick Germanium window. Germanium has high index of refraction, making it a perfect choice for applications that require low dispersion. With its broad transmission range and opacity in the visible spectrum, Germanium is a popular choice for IR laser applications.
Specifications
- Diameter25.4 mm
- MaterialOptical Grade Germanium
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance±0.25 mm
- Parallelism< 3 arc minute
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance±0.20 mm
- Diameter25.4 mm
- MaterialOptical Grade Germanium
- Antireflection CoatingUncoated
- Surface Flatnessλ/20 @ 10.6 µm
- Surface Quality40-20 scratch-dig
- Thickness2.0 mm
- Thickness Tolerance±0.25 mm
- Parallelism< 3 arc minute
- Cleaning
- Clear ApertureCentral 85% of diameter
- Diameter Tolerance±0.20 mm
Resources & Downloads
3D Product Models
Software
10GE20 Zemax File(5.4 kB, ZMX)
Other
10GE20 RoHS Certificate(260.1 kB, PDF) 10GE20_ROHS2-2021.pdf(279.4 kB, PDF)
2D Product Drawings
10ZS-10CF-10SI-10GE models.pdf(74 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CAW14Optical Window, Calcium Fluoride, 25.0 mm Dia., 3.0 mm thick, Uncoated | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MGW12Optical Window, Magnesium Fluoride, 25.0 mm Diameter, 3.0 mm Thick | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SAW23Optical Window, Sapphire, 25.00 mm Diameter, 2.30 mm Thick | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






