About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Diffuser Kit, Circular Light Shaping, Medium, 25.4mm, 10,15,20,25°


Diffuser Kit, Circular Light Shaping, Medium, 25.4mm, 10,15,20,25°
Model: 10DKIT-C2
Product Series Overview
Light Shaping Diffuser SetsThe 10DKIT-C2 is a Circular Light Shaping Diffuser Kit. Four medium angle 25.4 mm diameter diffusers are included: 10°, 15°, 20°, 25°.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Light Shaping Diffusers® smooth and homogenize hot spots and uneven light distribution while providing uniform light in critical applications. These diffusers also precisely shape, control and distribute light into a specific cone angle.
Specifications
- TypeDiffuser Kit, Medium
- Diameter25.4 mm
- Diffusion Angle (FWHM)10°, 15°, 20°, 25°
- Wavelength Range365–1600 nm
- MaterialPolycarbonate
- Angular Deviation≤10°: ±0.5°
>1° <10°: ±1°
>10°: ±10% - OrientationMatte finish should face light source
- Thickness0.76 mm
- Damage Threshold0.22 J/cm2 with 10 nsec pulses at 1064 nm, typical
- CleaningDI water rinse followed by forced air drying, wipe gently with lens tissue soaked with methanol, followed with forced clean air or nitrogen drying (acetone can not be used)
- Clear Aperture21.4 mm

- TypeDiffuser Kit, Medium
- Diameter25.4 mm
- Diffusion Angle (FWHM)10°, 15°, 20°, 25°
- Wavelength Range365–1600 nm
- MaterialPolycarbonate
- Angular Deviation≤10°: ±0.5°
>1° <10°: ±1°
>10°: ±10% - OrientationMatte finish should face light source
- Thickness0.76 mm
- Damage Threshold0.22 J/cm2 with 10 nsec pulses at 1064 nm, typical
- CleaningDI water rinse followed by forced air drying, wipe gently with lens tissue soaked with methanol, followed with forced clean air or nitrogen drying (acetone can not be used)
- Clear Aperture21.4 mm

Resources & Downloads
Other
10DKIT-C2 RoHS Certificate(264.8 kB, PDF) 10DKIT-C2_ROHS2-2021.pdf(0, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 20HMS-0Hot Mirror, 50.8 x 50.8 mm, 0° AOI, 420-690 nm Transmittance | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20DKIT-C2Diffuser Kit, Circular Light Shaping, Medium, 50.8 mm, 10,15,20 & 25° | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LPH-PIP-8Light Pipe Homogenizer, 8 x 8 x 100 mm | UNIVERSAL |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







