Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Silver Mirror, Pinhole-Free, Borofloat, 25.4 mm, λ/10, 480-20,000 nm

Specifications

  • Wavelength Region
    Broadband
  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Mirror Size
    Ø25.4 mm
  • Thickness
    6.0 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2-PF
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    10D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Diameter Tolerance
    +0/-0.13 mm
  • Thickness Tolerance
    ±0.25 mm
  • Chamfers
    0.25–.076 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
High-Performance Borofloat 33 Metallic Mirrors20D20ER.2-PFSilver Mirror, Pinhole-Free, Borofloat, 50.8 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$452
High-Performance Borofloat 33 Metallic Mirrors10D20ER.1-PFAluminum Mirror, Pinhole-Free, Borofloat, 25.4 mm, λ/10, 450-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169
High-Performance Borofloat 33 Metallic Mirrors05D20ER.2-PFSilver Mirror, Pinhole-Free, Borofloat, 12.7 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$157
High-Performance Borofloat 33 Metallic Mirrors10D20AL.2-PFUV Aluminum Mirror, Pinhole-Free, Borofloat, 25.4 mm, λ/10, 250-600 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150