Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Zero-Order Waveplate, Half-Wave, Polymer, 12.7 mm Diameter, 780 nm

Specifications

  • Diameter
    12.7 mm
  • Wavelength Range
    780 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/350
  • Material
    Grade A N-BK7
  • Clear Aperture
    5.1 mm  
  • Housing
    Black anodized aluminum
  • Acceptance Angle
    ±9°
  • Transmitted Beam Deviation
    ≤1 arc min
  • Wavefront Distortion
    ≤λ/5 at 632.8 nm over the full aperture
  • Damage Threshold
    500 W/cm2 CW, 0.5 J/cm2 with 10 nsec pulses, @ 1064 nm, 0.3 J/cm2 with 10 nsec pulses at 532 nm, typical
  • Antireflection Coating
    Broadband, multilayer coating, R <0.5%
  • Surface Quality
    40-20 scratch-dig
  • Diameter Tolerance
    ±0.13 mm
  • Thickness
    5.7 mm
  • Operating Temperature Range
    -20 to 50°C
  • Cleaning
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Nested Optic Rotation MountsLH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Compact Optic Rotation MountsMT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242