Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 1064 nm

Specifications

  • Diameter
    12.7 mm
  • Wavelength Range
    1064 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    ±λ/300
  • Material
    Quartz
  • Clear Aperture
    8.0 mm  
  • Construction
    Two plates, air spaced
  • Wavefront Distortion
    ≤λ/10 at 632.8 nm over the full aperture
  • Damage Threshold
    2 MW/cm2
  • Pulse Damage Threshold
    2 J/cm2 with 10 nsec pulses, typical
  • Antireflection Coating
    Laser Line V-coating, R <0.25%
  • Surface Quality
    10-5 scratch-dig
  • Diameter Tolerance
    +0/-0.1 mm
  • Wedge
    <3 arc sec
  • Thickness
    6.35 mm  
  • Thickness Tolerance
    +0/-0.25 mm
  • Cleaning

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Quartz Zero-Order Half-Wave Plates10RP02-34Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$571
Quartz Zero-Order Quarter-Wave Plates05RP04-34Zero-Order Waveplate, Quarter-Wave, Quartz, 12.7 mm Diameter, 1064 nm
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$491
Polymer Achromatic Half-Wave Plates10RP42-4Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 1060 nm, 900-1270 nm
In Stock
$1,649

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Compact Optic Rotation MountsM-MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
Compact Optic Rotation MountsMT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
High Performance Optic Rotation MountsPRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43
Nested Optic Rotation MountsLH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31