Show Filters:
Showing 16 of 16 total products
Compatibility:
Compare Description Drawings, CAD & Specs Wavelength RangeMirror SizeThicknessSurface QualitySurface Flatness Avail. Price
High-Performance Zerodur Dielectric Mirrors10Z20BD.1488-694 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$161
High-Performance Zerodur Dielectric Mirrors10Z20BD.2700-950 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$167
High-Performance Zerodur Dielectric Mirrors10Z40BD.1488-694 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
High-Performance Zerodur Dielectric Mirrors10Z40BD.2700-950 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$230
High-Performance Zerodur Dielectric Mirrors20Z20BD.1488-694 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$467
High-Performance Zerodur Dielectric Mirrors20Z20BD.2700-950 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
$420
High-Performance Zerodur Dielectric Mirrors20Z40BD.1488-694 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
7 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$484
High-Performance Zerodur Dielectric Mirrors20Z40BD.2700-950 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$509
High-Performance Zerodur Dielectric Mirrors30Z20BD.2700-950 nmØ76.2 mm14.7 mm15-5 scratch-digλ/10 at 632.8 nm$1,155
High-Performance Zerodur Dielectric Mirrors30Z40BD.1488-694 nmØ76.2 mm14.7 mm10-2 scratch-digλ/20 at 632.8 nm$1,242
High-Performance Zerodur Dielectric Mirrors30Z40BD.2700-950 nmØ76.2 mm14.7 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
$1,284
High-Performance Zerodur Dielectric Mirrors40Z20BD.1488-694 nmØ101.6 mm17.7 mm20-10 scratch-digλ/10 at 632.8 nm
In Stock
$2,194
High-Performance Zerodur Dielectric Mirrors40Z20BD.2700-950 nmØ101.6 mm17.7 mm20-10 scratch-digλ/10 at 632.8 nm
In Stock
$2,407
High-Performance Zerodur Dielectric Mirrors40Z40BD.1488-694 nmØ101.6 mm17.7 mm10-5 scratch-digλ/20 at 632.8 nm$2,888
High-Performance Zerodur Dielectric Mirrors40Z40BD.2700-950 nmØ101.6 mm17.7 mm10-5 scratch-digλ/20 at 632.8 nm$3,061
High-Performance Zerodur Dielectric Mirrors60Z40BD.1488-694 nmØ152.4 mm23.5 mm10-5 scratch-digλ/20 at 632.8 nm$6,174

Specifications

  • Wavelength Range
    BD1: 488-694 nm, BD.2: 700-950 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm
  • Material
    Zerodur
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Damage Threshold
    BD.1: 500 W/cm² CW, 3 J/cm² @ 10 ns, 10 Hz, 532 nm
    BD.2: 1000 W/cm² CW, 4 J/cm² @ 10 ns, 10 Hz, 800 nm

Features

Zerodur Substrate

Zerodur® is a unique glass-ceramic material with a nearly zero coefficient of thermal expansion and excellent homogeneity of this coefficient throughout its entire piece. It is the best choice when extreme thermal stability is required or for environments with large temperature fluctuations. For more information, please see our Optical Materials technical note.

Visible Broadband Dielectric Coating

Our BD.1 visible broadband dielectric coating reflects all visible laser lines in the range of 488 to 694 nm with greater than 99% efficiency for s-polarization and 98% for p-polarization at 0 - 45° angle of incidence. 

NIR Broadband Dielectric Coating

Our BD.2 coating offers high reflectance for near infrared diode laser applications. Reflectivity is greater than 99% for s-polarization and 97% for p-polarization from 700 – 950 nm at 0 – 45° angle of incidence. Greater than 80% average reflectivity at 632.8 nm is also provided to permit easy alignment using a HeNe laser.

Select the Specification Level Required

Newport offers a choice of substrates to match your requirements. When preservation of wavefront and low scatter is critical, consider our 1-, 2-, and 3-inch mirrors with λ/20 flatness and 10-2 scratch-dig. For less demanding applications, our λ/10, 15-5 substrates provide excellent performance at a lower cost. 4-inch and 6-inch mirrors are also offered as standard dielectric mirrors.