UMR Series Vacuum-Compatible Double‑Row Ball Bearing Linear Stages are engineered for smooth, precise motion in demanding low‑outgassing environments. Their robust stainless‑steel construction and double‑row ball bearings deliver excellent linear travel and high load capacity while maintaining reliable performance under vacuum. The moving carriage is spring‑preloaded to ensure constant actuator contact and backlash‑free motion. Vacuum‑compatible actuators are sold separately.
- Designed for 10⁻⁶ Torr high vacuum environments
- Stainless‑steel for excellent stability, rigidity, and low outgassing
- Compatible with vacuum BM micrometers (sold separately)
- Centered load capacities up to 900 N See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | New M-UMR5.16V6Vacuum Compatible Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | |||||
![]() | New M-UMR8.25V6Vacuum Compatible Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | |||||
![]() | New UMR5.16V6Vacuum Compatible Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20 | |||||
![]() | New UMR8.25V6Vacuum Compatible Linear Stage, Double-Row Ball Bearings, 0.98 in., 8-32 and 1/4-20 |
Specifications
- Angular Deviation<200 µrad
- MaterialSteel
- BearingsDouble-Row Ball Bearings
- Drive LocationCenter Drive
Features
Double-Row Ball Bearings for Smooth Travel & Heavier Loads
Ball bearing slides provide smoother translation from a rolling motion. Ball bearings are captured in guide ways by means of hardened steel rods with a gothic profile. This creates only two points of contact for minimal friction, and provides extremely smooth travel for even the smallest of incremental movements. Fewer points of contact also mean less differential slip and provide higher load capacities compared to the 4-point contact of other ball-bearing designs. The lower differential slip keeps friction and wear minimal, adding to the durability and lifetime of these stages.
2-Axis Assembly
UMR Series stages can be easily stacked together to provide 2 axes of translation for a low profile XY system or as a foundation for more complex multi-axis systems. This video demonstrates how to assemble a 2-axis translation system with 2x UMR8.25 stages.
Designed for Vacuum Applications
Our low outgassing Vacuum compatible linear stages are designed for demanding vacuum environments. Several key steps are taken in the design, assembly and packaging of these parts. Following machining, each component is chemically cleaned in an ultrasonic bath to remove contaminating substances. These stages are double bagged in a cleanroom to ensure contaimation free for vacuum use.