New Vacuum Compatible Linear Stage, Double-Row Ball Bearings, 0.63 in., 4-40, 8-32 and 1/4-20

The UMR5.16V6 Vacuum-Compatible Precision Double-Row Ball Bearing Linear Stage features vacuum-compatible construction for high stability and rigidity in controlled environments. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with an angular deviation <200 µrad. UMR5 Series stages have double-row ball bearings, making them an excellent choice for carrying high loads up to 135 lb. The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 0.63 inch travel range.
Specifications
- Maximum Stage Travel16 mm
- Centered Load Capacity600 N
- 40 N
- Angular Deviation<200 µrad
- Compliance in Pitch0.2 mrad/Nm
- Compliance in Roll0.1 mrad/Nm
- Compliance in Yaw0.2 mrad/Nm
- MaterialSteel
- BearingsDouble-Row Ball Bearings
- Drive LocationCenter Drive
- Drive Torque0.05 Nm
- Platform Size50 × 58 mm
- Thread Type4-40, 8-32 and 1/4-20
- Recommended BM Micrometer
Resources & Downloads
Other
UMR5.16V6 EU ROHS3(236.2 kB, PDF)
