New Vacuum Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load

Specifications

  • Type
    Micrometer
  • Travel Range
    16.0 mm
  • Drive Type
    Knob
  • Graduations
    20 um
  • Axial Load Capacity
    40 N
  • Sensitivity
    2.0 µm
  • Mounting
    M6 x 0.5 inch
  • Weight
    20 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other