New Vacuum Compatible Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6

The M-UMR8.25V6 Vacuum-Compatible Precision Double-Row Ball Bearing Metric Linear Stage features vacuum-compatible construction for high stability and rigidity in controlled environments. The ball bearings and precision-ground bearing surfaces provide exceptional linear travel, with an angular deviation <200 µrad. UMR8 Series stages have double-row ball bearings, making them an excellent choice for carrying high loads up to 900 N. The moving carriage is preloaded by two springs to ensure constant micrometer contact for smooth, backlash-free motion over a 25 mm travel range.
Specifications
- Maximum Stage Travel25 mm
- Centered Load Capacity900 N
- 100 N
- Angular Deviation<200 µrad
- Compliance in Pitch0.05 mrad/Nm
- Compliance in Roll0.05 mrad/Nm
- Compliance in Yaw0.05 mrad/Nm
- MaterialSteel
- BearingsDouble-Row Ball Bearings
- Drive LocationCenter Drive
- Drive Torque0.07 Nm
- Platform Size80 × 92 mm
- Thread TypeM4 and M6
- Recommended BM Micrometer
Resources & Downloads
Other
UMR8.25V6 EU ROHS3(238.3 kB, PDF)
