New Vacuum Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load

Specifications

  • Type
    Micrometer
  • Travel Range
    25.0 mm
  • Drive Type
    Knob
  • Graduations
    10 um
  • Axial Load Capacity
    102 N
  • Sensitivity
    1.0 µm
  • Mounting
    M12 x 0.5 inch
  • Weight
    80 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other