Top Adjustment mirror mounts are designed for use in compact spaces. They give you easy access to both pitch and yaw adjustments from above without worrying about interfering with the beam.
- Allows adjustment without blocking optical beam
- Reduces risk of laser-related injuries
- Ideal for use in laser cavities
- Slimmer profiles for mounting in tight spaces See All Features
Features
Removable Base Plate
The base plate on both the HVM-1 and HVM-.5 can be removed to allow post mounting. Post mounting is preferred for higher beam paths. Removing the base from the HVM-1 reveals three 8-32 threaded holes with 0.5-in. spacing. Under the base of the HVM-.5, shown in the photo, are two threaded holes: an 8-32 and an M4.
Compact Geometry
Top adjust mirror mounts normally feature a slimmer profile and smaller footprint than traditional mounts. As such, they can often fit more easily into tight or restricted spaces when traditional mounts may not. Top adjust mirror mounts are ideal for use in laser cavities and OEM applications.
Horizontal Mounting
The HVM-1 has a rear-accessible 1.063-20 threaded aperture in the frame. By using the RSA-1TI adaptor, the HVM-1 can be mounted horizontally.