Compare Model Drawings, CAD & Specs Optic Diameter Drive Type Availability Price
$467
50.8 mm Knob, locking
$510
101.6 mm Knob, locking
$664
152.4 mm Knob, locking
$565
50.8 mm Micrometer
$607
101.6 mm Micrometer
$704
152.4 mm Micrometer

Features

Compatible with Optical Support Rods

These mounts feature stable kinematic design with hardened kinematic contacts at all three support points. They are compatible with the heavy duty optical rods as well as SR-series magnetic base optical pedestals.

Micrometer and Adjustment Screw Versions

The standard versions are configured with 100-TPI precision AJS-series Adjustment Screws. Where a direct reading is desired, SM Micrometer versions are available simply by appending "-M" to the part number.