Compare Model Drawings, CAD & Specs Availability Price
Table Frame Support, Isolated, 3 x 6 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 3 x 6 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 3 x 8 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 3 x 8 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 10 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 10 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 6 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 6 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 8 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 4 x 8 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 10 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 10 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 6 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 6 ft. Tables, 28 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 8 ft. Tables, 24 in. Height
5 Weeks
5 Weeks
Table Frame Support, Isolated, 5 x 8 ft. Tables, 28 in. Height
5 Weeks
5 Weeks

Specifications

  • Number of Isolators
    4
  • Horizontal Isolation, Resonance
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Resonance
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity
    3200 lb

Features

Robust and Flexible Pneumatic Isolated Frame Support

The table frame support legs feature pneumatic isolators to passively absorb vibrations from the optical table's environment. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Table Frame Support and can be used to customize your optical table system.

High Performance Pneumatic Vibration Isolators

The pneumatic vibration isolators in the supporting frame feature our patented Stabilizer™ hybrid chamber design which consists of a small size initial chamber and a second damping chamber connected by a laminar flow disk. Because the initial chamber is reduced dramatically in size, it forces the isolator to use the second chamber as part of the compliance volume, which greatly increases the compliance volume for a given package size, and greatly lowers the natural frequency. Besides, our exclusive incorporation of the laminar flow damping element creates better linkage between piston motion and damping chamber air flow, which generates a higher damping force for a given piston displacement for faster, more efficient damping. It also lowers the amplification at resonance and improves isolation bandwidth and settling time. The vibration isolation performance is characterized by transmissibility curve which shows the mechanical filtering properties for the isolator leg - how much floor vibration will be transmitted through the leg to the table top.

Optical Table System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include: