These optical post joining clamps provide numerous different options to connect optical posts and pedestals of different sizes together.
- Rigid post construction clamps for complex 3D assemblies
- Flexure design provides superior holding force
- Optional manual knob for easy adjustment See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RA-1010Optical Post Clamp, Right-Angle, 1.0 in to 1.0 in Diameter Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Right Angle Post Clamps
The RA-1010 optical post clamp is used to mount two 1.0 inch posts at a 90 degree angle. The RA-0510 post clamp joins a 1.0 in. post and a 0.5 in. post at a 90 degree angle. Each post is clamped with a secure flexure mechanism for superior holding force and both hexes can be tightened with our
Accessories
1.0 in. to 0.5 in. Post Angle Clamp
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RA-0510Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HX4-5/32Universal Hex Knob for M4 and 5/32 in. Hex, Optical Post Clamps | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |