Over 8,000 products in-stock! & FREE 2-Day shipping on all web orders!* Learn More FREE T-Shirt with orders $250+ Details Notice: Products may be subject to a surcharge added during checkout. Learn More
About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts





Optical Post Clamp, Right-Angle, 0.5 in to 1.0 in Diameter Posts
Model: RA-0510
Product Series Overview
Post-Joining Angle ClampsThe RA-0510 optical post clamp is used to mount a 1 inch post and 0.5 inch post at a 90 degree angle. Each post is clamped with a secure flexure mechanism and both hexes can be tightened with a M4 or 5/32 tool. Posts and Universal Hex Knobs sold seperately.
Specifications
- TypeRight-Angle Post Clamp
- Post Joining Angle90°
- Post Diameter12.7 to 25.4 mm
- Pack Quantity1
- TypeRight-Angle Post Clamp
- Post Joining Angle90°
- Post Diameter12.7 to 25.4 mm
- Pack Quantity1
Resources & Downloads
Other
MKS RoHS2-2021 Flexure Post Clamp Adaptors Family.pdf(698.3 kB, PDF)

