The UPA-OM objective lens holder inserts into most 1 in. (25.4 mm) mirror and lens mounts and provides a 0.800-36 (M20.25) RMS thread for mounting microscope objectives and other RMS-threaded components.
- Mounts objective lenses into 1 inch mirror mounts
- 0.800-36 (M20.25) RMS thread
- Mount pinholes and other RMS threaded components See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeMirror Mount Adapter
- Diameter25.4 mm
- Thickness6 mm
- UseMost 1 inch Mirror and Lens Mounts
- Objective Lens ThreadRMS
- MaterialAnodized Aluminum