Compare Model Drawings, CAD & Specs Availability Price
Motorized Linear Stage, 25 mm Travel, Linear Motor, 50 N Load, M4
$5,165
Motorized Linear Stage, 50 mm Travel, Linear Motor, 70 N Load, M4
$5,563
Motorized Linear Stage, 100 mm Travel, Linear Motor, 70 N Load, M4
$5,955
Motorized Linear Stage, 200 mm Travel, Linear Motor, 70 N Load, M4
Motorized Linear Stage, 250 mm Travel, Linear Motor, 70 N Load, M4
$9,139
Motorized XYZ Stage, 25 mm Travel, Linear Motor, Right Handed
$19,166
Motorized XYZ Stage, 25 mm Travel, Linear Motor, Left Handed
$19,166
Motorized XYZ Stage, 50 mm Travel, Linear Motor, Left Handed
$21,342

Specifications

Features

Reliable Design

Built with high strength aluminum alloy, the base of each MLT stage is optimized with Finite Element Method (FEM) for highest rigidity and best thermal performance. Select components like long life and high load crossed roller bearings, high force linear motors and high precision linear encoders are added with not only performance, but also reliability in mind. Built in limit switches prevent over travel and collision. Significant tests were conducted to ensure the high reliability performance of the MLT.

Ironless Motor

MLT series stages are equipped with MKS designed ironless motors that include hall effect sensors and thermistor in a very compact size. Compared to iron core motors, the main advantage of ironless motors is better speed stability (no cogging) and shorter settling time, which is critical for fiber alignment applications.

Low Cost of Ownership

MLT series compact, low profile and fast stages utilize less space, operate with higher accelerations and speeds, reducing operating costs. Also, due to their high reliability design they require low initial investment and need less maintenance.

XY and XYZ Configurations

The MLT can be built into XY and XYZ stacks utilizing the available mounting holes. A magnetic shield MLT-XYPLATE is required between the X and Y stages. Cable chains can also be supplied as needed. Pre-assembled XYZ stacks are available in the short travel ranges. The MLT-Z stage features a magnetic counterweight to accommodate a range of vertical loads, while maintaining excellent positioning performance. 

Plug and Play ESP Compatible

The MLT is compatible with XPS series standard MKS controllers that support plug and play ESP technology, making startup really easy without the need for complex driver configuration. (Note that for XY configurations, manual parameter setting is required.)

Load Characteristics

NOTE: Please reference MLT Manual page 5 (15 of 38) for graphs and detailed load information.

Compatible motion controllers for these XM series linear motor/direct drive driven stages are:

See our Stage-Controller Compatibility technical note for complete stages and controllers compatibility.