Compare Model Drawings, CAD & Specs Availability Price
Manual Positioner Kit, 24 Components, Imperial Threads
$6,983
Manual Positioner Kit, 24 Components, Metric Threads
$6,983

Features

Includes Free 9-Drawer Cabinet

This component kit includes a free 9-drawer cabinet with custom pre-printed drawer labels for organizing and storing your kit's components.  The labels visually identify the parts in each drawer for quick and easy storage and re-ordering.   The 17 x 11 x 11 inch cabinet features a rigid and durable welded steel frame. It can be wall mounted to keep work surfaces clear or stacked to minimize the footprint.

OMK36 M-OMK36 Description Quantity
SM-13 SM-13 Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI 3
SM-25 SM-25 Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI 7
BK-2A M-BK-2A Kinematic Base, Magnetic, 2 inch x 2.45 in. (50.5 x 62.2 mm) 1
BK-3A M-BK-3A Kinematic Base, Magnetic, 3 in. (76.2 mm) Square 1
RSP-1T RSP-1T Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 1
271 271 Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in., 200 lb., 1/4-20 and M6 1
360-45 360-45 Angle Bracket, 45°, 1/4-20 (M6) Slots, 1 in. Spacing 1
360-90 M-360-90 Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. (25 mm) Spacing 1
423 M-423 Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 (M6) 3
426A M-426A Manual Linear Stage, Crossed-Roller Bearings, Aperture, 1.0 in. Travel, 1/4-20 (M6) 1
MT-XYZ M-MT-XYZ XYZ Linear Stage, Compact, Dovetail, 0.375 in. Travel, 3 lb., 8-32 9(M4) 1
461-XYZ-M M-461-XYZ-M XYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 (M4 & M6) 1
9031 9031-M Device Alignment Stage, Compact, Six-Axis, 2 mm Linear, 4 degree Angular, 4-40 (M3) 1
481-A M-481-A Rotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 & 1/4-20 (M4 & M6) 1