Compare Model Drawings, CAD & Specs Lamp Type Lamp Wattage Condenser Type F/# Availability Price
$10,465
6 Weeks
Xe 75 W Asphere F/1
6 Weeks
$9,980
6 Weeks
Xe 75 W Two Element Plano-Convex F/1
6 Weeks
$9,880
6 Weeks
Xe 75 W Plano-Convex F/1.5
6 Weeks
$10,405
6 Weeks
Xe 75 W Asphere F/2.2
6 Weeks
$10,480
6 Weeks
Xe, Ozone Free 75 W Asphere F/1
6 Weeks
$9,995
6 Weeks
Xe, Ozone Free 75 W Two Element Plano-Convex F/1
6 Weeks
$9,895
6 Weeks
Xe, Ozone Free 75 W Plano-Convex F/1.5
6 Weeks
$10,420
6 Weeks
Xe, Ozone Free 75 W Asphere F/2.2
6 Weeks
$10,660
6 Weeks
Xe, Ozone Free 100 W Asphere F/1
6 Weeks
$10,175
6 Weeks
Xe, Ozone Free 100 W Two Element Plano-Convex F/1
6 Weeks
$10,075
6 Weeks
Xe, Ozone Free 100 W Plano-Convex F/1.5
6 Weeks
$10,595
6 Weeks
Xe, Ozone Free 100 W Asphere F/2.2
6 Weeks
$10,640
6 Weeks
Xe, Ozone Free 150 W Asphere F/1
6 Weeks
$10,155
6 Weeks
Xe, Ozone Free 150 W Two Element Plano-Convex F/1
6 Weeks
$10,055
Xe, Ozone Free 150 W Plano-Convex F/1.5
$10,580
3 Weeks
Xe, Ozone Free 150 W Asphere F/2.2
3 Weeks
$10,795
6 Weeks
Xe, UV-Enhanced 150 W Asphere F/1
6 Weeks
$10,310
6 Weeks
Xe, UV-Enhanced 150 W Two Element Plano-Convex F/1
6 Weeks
$10,210
6 Weeks
Xe, UV-Enhanced 150 W Plano-Convex F/1.5
6 Weeks
$10,735
6 Weeks
Xe, UV-Enhanced 150 W Asphere F/2.2
6 Weeks

Specifications

  • Type
    Xenon Light Source
  • Output Beam Size
    33 mm
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Flange Series Size
    1.5 Inch

Features

All Necessary Components for Lamp Operation Included

Each light source includes an arc lamp, appropriate socket adapter, lamp housing interconnection cable, power supply, and Research Lamp Housing. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The lamp housings offered with these light source kits are capable of operating a variety of DC arc lamps. This allows the user to interchange lamps in their setup simply by replacing the lamp, socket adapter, and lamp housing interconnection cable (if necessary) in their lamp housing. It is recommended to confirm lamp compatibility prior to purchase.

Two Different 75 W Xe Lamps Offered

Xenon arc lamps have a relatively smooth emission curve in the UV to visible spectrums, with characteristic wavelengths emitted from 750-1000 nm. Their sun-like emission spectrum make them a popular choice for solar simulation, as well as absorption and fluorescence and source spectral scanning applications. Two different 75 W Xe arc lamps are available with these light sources, each with its own unique output traits:

  • 6251NS: Standard
  • 6263: Ozone Free

The 6263 ozone free lamp is a safe option for users that do not require wavelength emission 260 nm output from the lamp.

100 W Xe Lamp Option

The 6257 100 W Ozone Free Xe arc lamp is an option with these light source kits.

Two Different 150 W Xe Lamps Offered

Two 150 W Xe arc lamps with the following specialty characteristics are offered:

  • 6254: UV-Enhanced
  • 6255: Ozone Free

The 6254 150 W UV Enhanced Xe lamp is a useful option for those who need the visible to NIR performance of a Xe lamp without the drop in UV light output typical of a Xe arc lamp.

High Stability 150 W Lamp Power Supply

The 69907 power supply provided with these light sources is a highly regulated power supply. Much of an arc lamp's stability in wavelength and output intensity is due to keeping the temperature and pressure of the gas inside the lamp's envelope as constant possible. The 69907 power supply provides highly stable voltage and current supply to the arc lamp, keeping the arc lamp's ripple to less than 0.5% rms while maximizing the lifetime of the lamp

Oriel Research Arc Lamp Housing

All Oriel Research Arc Lamp Housings include a built-in ignitor board and rear reflector for optimum lamp performance. The rear reflector collects backscattering from the lamp that would otherwise be lost and approximately increases the output intensity by 60%. A built-in cooling fan maintains a safe operating temperature for the lamp. The user is protected from accidental exposure to UV radiation and electrical shock by the lamp housing's safety interlock, which disables ignition and power to the lamp if the housing door or lamp housing interconnection cable is not securely connected. These four lamp housing options differ in the condenser lens assembly mounted. Condenser lens assemblies differ in the type of lens used and F/#.

F/1 Two Element Plano Convex Lens Option

Light sources with the R1 suffix include the model 66902 light source housing which contains a two element Plano Convex lens configuration with an f-number of F/1.

F/1.5 Plano Convex Lens Option

Light sources with the R15 suffix include the model 66901 light source housing which contains an economical F/1.5 plano-convex lens.

F/1 Aspheric Lens Option

Light sources with the R1 suffix include the model 67005 light source housing offering an F/1 single element aspheric lens configuration. The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge. This shape reduces spherical aberration more effectively than a plano-convex lens.

F/2.2 Aspheric Lens Option

Light sources with the R22 suffix include the model 67001 light source housing offering an F/2.2 single element aspheric lens configuration. The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge. This shape reduces spherical aberration more effectively than a plano-convex lens. Higher f-number is suggested if a high quality collimated beam is needed from the output of the lamp housing.

Arc Lamp Safety

Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the 66087 Ozone Eater.

Simple Lamp Alignment Process

Due to small manufacturing differences between lamps, the rear reflector position and lamp position relative to the condenser lens must be adjusted when a new lamp is installed in the housing. Adjustment knobs located on the exterior of the lamp housing allow for optimum positioning of the lamp and rear reflector.

Accessories