Newport’s new Lens Tubes allow the combining of several optical components into stable and rigid assemblies. Included in this product family are various lengths of tubes for holding ½, 1 and 2 inch diameter lenses, as well as adaptors for mounting other types of components. Lens tubes can be used to create lens systems such as beam expanders, telescopes, microscopes, or collimators.
- Ideal for creating multi-element lens systems
- Sizes for 12.7, 25.4 and 50.8 mm diameter lenses
- Compatible with Newport optics and mounts See All Features
Features
Endless Optical Configurations
LT-series Lens Tubes provide a means to mount multiple lenses into a single holder. Each lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. Lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
| Accessory | 0.5 in. Lens Tubes | 1.0 in. Lens Tubes | 2 in. Lens Tubes |
|---|---|---|---|
| Tube Coupler | |||
| Step-Up Adapter | N/A | ||
| Focusing Tube | |||
| Extension Tube | |||
| Post Mounting Ring | |||
| End Cover | |||
| Alignment Target | N/A | N/A | |
| Objective Adapter | N/A | N/A | |
| C-Mount Adapter | N/A | N/A | |
| Thread Adapter | N/A | ||
| Iris Diaphragm | N/A | ||
| Retaining Ring | |||
| Spanner Wrench | |||
| Oriel® Flange Adapter | N/A | ||
| Aegis Qube™ Adapter | N/A | N/A |