About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this family of products is no longer available.

ISO-KF Flange Thick Wall Metal Vacuum Hose

ISO-KF Flange Thick Wall Metal Vacuum Hose
This product is only available on www.mks.com
- Stainless Steel with 0.3 mm thick hose wall
- 250 to 1000 mm lengths
- NW16 to NW50 ISO-KF flanges on both ends See All Features
Specifications
- Component TypeThick Metal Wall Vacuum Hose
- SeriesSeries 31
- MaterialStainless Steel
- Flange TypeISO-KF
- Wall Thickness0.012 in. (0.30 mm)