Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this family of products is no longer available.

Features

Three Infrared Wavelengths

Our infrared (IR) HeNe lasers offer TEM00 mode output beam at 1.15 µm ( R-40136 ), 1.52 µm ( R-33141 ) and 3.39 µm ( R-32172 ) infrared wavelengths, with 500:1 linear polarization. The power supply is included with the IR HeNe laser head.

HeNe Laser Mounting

ULM Series cylindrical laser mounts attach to 340-RC and 370-RC rod clamps and provide a convenient way to attach these HeNe lasers to Newport stages, tables, or breadboards.

Optimized Cavity Mirror Performance

Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.

HeNe Laser Advantages

HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.

Applications

  • Infrared Interferometry
  • Wavelength reference
  • Fiber optic line testing

Accessories

HeNe Laser Mounts

We recommend the following cylindrical laser mounts for these HeNe lasers.

Compare Description Drawings, CAD & Specs Avail. Price
Cylindrical Laser Rod MountsULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers
$516
Cylindrical Laser Rod MountsULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$143
Cylindrical Laser Rod MountsULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters
$379