Our tunable HeNe lasers generate 500:1 linearly polarized outputs at five selectable wavelengths: 543 nm, 594 nm, 604 nm, 612 nm, and 633 nm. Longitudinal mode frequency is approximately 428 MHz.
- Tunable to 543, 594, 604, 612, and 633 nm wavelengths
- 500:1 polarized output
- Optimized cavity mirror performance and quality
- Excellent power and thermal stability due to robust tube design
- Low beam pointing drift (after 20 minute warm-up) See All Features
Features
Optimized Cavity Mirror Performance
Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
HeNe Laser Advantages
HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.
Applications
- Interferometry
- Holography
- Laser Doppler anemometry
- Spectroscopy
- Inspection systems
- Medical imaging
- Flow cytometry