Compare Model Drawings, CAD & Specs Availability Price
High-Energy Pinhole, Molybdenum, 1 µm, 0.875-20 Thread
$200
1 Week
1 Week
High-Energy Pinhole, Molybdenum, 5 µm, 0.875-20 Thread
$172
High-Energy Pinhole, Molybdenum, 10 µm, 0.875-20 Thread
$148
High-Energy Pinhole, Molybdenum, 15 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 20 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 25 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 30 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 40 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 50 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 75 µm, 0.875-20 Thread
$136
High-Energy Pinhole, Molybdenum, 100 µm, 0.875-20 Thread
$136
High-Energy Pinhole Set, Molybdenum, 0.875-20 Thread
$713
High-Energy Pinhole, Requires Molybdenum Pinhole, 0.875-20 Thread, 910A Series
$72

Specifications

  • Type
    High Energy Pinhole
  • Thread Type
    0.875-20
  • Material
    Molybdenum
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Use
    910A Spatial Filter and LP-05A Positioner

Features

High Damage Threshold

Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.

Compatible With 910A Five-Axis Spatial Filters

The 910PH high energy pinholes are mounted in a 0.875-20 threaded housing making them compatible with our 910A five-axis spatial filters.

Compatible With LP-05A Multi-Axis Lens Positioners

These 0.875-20 threaded pinholes can also be mounted in LP Series Multi-Axis Lens Positioners, 2-axis LP-05A-XY, 3-axis LP-05A-XYZ and 5-axis LP-05A