Compare Model Drawings, CAD & Specs Antireflection Coating Diameter Length Pitch Numerical Aperture Availability Price
$58
1300 nm 1.8 mm 4.42 mm 0.23 0.46
$58
1300 nm 1.0 mm 2.63 mm 0.25 0.46
$58
1300 nm 1.8 mm 4.80 mm 0.25 0.46
$58
1300 nm 2.0 mm 5.32 mm 0.25 0.46
$58
1300 nm 1.8 mm 3.76 mm 0.25 0.60
$77
1300 nm 1.8 mm 5.57 mm 0.29 0.46
$56
1560 nm 1.8 mm 4.43 mm 0.23 0.46
$56
1560 nm 1.0 mm 2.64 mm 0.25 0.46
$56
1560 nm 1.8 mm 4.82 mm 0.25 0.46
$56
1560 nm 2.0 mm 5.32 mm 0.25 0.46
$56
1560 nm 1.8 mm 3.77 mm 0.25 0.60
$76
1560 nm 1.8 mm 5.59 mm 0.29 0.46
$59
630 nm 1.8 mm 4.26 mm 0.23 0.46
$59
630 nm 1.0 mm 2.58 mm 0.25 0.46
$59
630 nm 1.8 mm 4.63 mm 0.25 0.46
$59
630 nm 2.0 mm 5.17 mm 0.25 0.46
$59
630 nm 1.8 mm 3.65 mm 0.25 0.60
$77
630 nm 1.8 mm 5.37 mm 0.29 0.46
$61
830 nm 1.8 mm 4.35 mm 0.23 0.46
$61
830 nm 1.0 mm 2.61 mm 0.25 0.46
$61
830 nm 1.8 mm 4.73 mm 0.25 0.46
$61
830 nm 2.0 mm 5.27 mm 0.25 0.46
$61
830 nm 1.8 mm 3.71 mm 0.25 0.60
$84
830 nm 1.8 mm 5.49 mm 0.29 0.46

Specifications

  • Lens Shape
    Plano-Plano
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Lens Type
    Gradient Index Micro lens
  • Transmission
    ≥89% @ 320-2000 nm

Features

Understanding GRIN pitch

A lens is said to have a pitch of 1.0 if its length is such that a ray completes one sinusoidal period in traveling through the lens. This is analogous to a series of four thin lenses spaced two focal lengths apart from one another to form an 8 focal length long telecentric relay. Quarter pitch GRIN lenses, with an object placed near the entrance face behave much like single thin lenses positioned one focal length away from the object.

Low On Axis Aberrations

Gradient index micro lenses (GRIN lenses) have a radially varying index of refraction that causes an optical ray to follow a sinusoidal propagation path through the lens. GRIN lenses have extremely low aberrations for objects near the optical axis, making them excellent for collimating diode lasers or coupling light into multimode optical fibers.

Four Wavelength Options

The general purpose plano-plano lenses are available in four wavelength options (630, 830, 1300, and 1560 nm). Each lens is cut to the pitch length for the specified wavelength, then coated with an appropriate antireflection coating.

Object and image distance for 0.29 pitch lenses